IESNA:LM-63-2002
[TEST]P955368
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34063
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5313.2 4988.4 4706.6 4373.2 4039.8 3833.3 3760.1 3770.9 3833.3 3912.8
4285 5440.1 7315.9 9195.9 11097.5 12553.8 13840.2 14851.2 15885.9 16550.6
16600 15776.2 12095.6 10538.2 8767.9 5958.5 3691.3 2916.9 1959.7 1032.5
516.3 391.5 249.5 146.3 58.1 0 0
5313.2 5033.6 4751.8 4420.5 4082.8 3874.1 3796.7 3790.2 3844 3917.2
4203.2 5205.7 7008.3 9120.7 10944.8 12461.3 13797.1 14952.3 15920.3 16688.2
16860.3 16180.6 12624.8 10805 9118.5 6339.3 3930.1 3026.6 2026.3 1084.2
602.3 473.2 322.7 210.8 137.7 32.3 0
5313.2 5027.1 4762.5 4448.5 4119.4 3915 3829 3811.7 3846.2 3912.8
4100 4835.7 6380.2 8395.7 10351.1 12093.5 13672.4 15023.3 16206.4 17191.6
17553 17254 16128.9 12680.7 10635 7847.2 4923.9 3545 2579.2 1507.9
1015.3 838.9 733.5 610.9 419.5 73.1 0
5313.2 5057.2 4803.4 4530.2 4235.5 4016.1 3919.3 3880.6 3893.5 3945.1
4037.6 4420.5 5444.4 7100.8 9071.2 11039.4 12977.6 14829.7 16486 17684.2
18411.3 18510.2 17972.4 17038.8 15511.6 12887.2 10523.2 8079.5 5416.5 2508.2
1273.5 838.9 634.6 419.5 165.6 0 0
5313.2 5068 4855 4624.9 4386.1 4203.2 4093.5 4050.5 4044.1 4084.9
4153.8 4295.7 4751.8 5777.9 7358.9 9234.7 11332 13493.8 15640.6 17445.4
18759.7 19469.6 19497.6 18979.1 18275.7 17314.2 15969.8 13653 10157.5 6134.9
2620 912.1 380.7 213 83.9 6.5 0
5313.2 5111 4921.7 4762.5 4590.4 4452.8 4377.5 4343.1 4338.8 4371
4433.4 4523.8 4713.1 5134.7 5993 7318 9051.8 11030.8 13100.2 15152.3
17105.5 18759.7 20013.8 20519.3 20568.8 20545.1 20571 19990.2 17309.9 12304.3
6862 2310.3 587.2 217.3 53.8 4.3 0
5313.2 5154 5009.9 4906.7 4824.9 4771.1 4760.4 4779.7 4818.5 4870.1
4947.5 5055.1 5194.9 5427.2 5814.4 6477 7507.3 8892.6 10454.3 12132.2
13956.3 15842.8 17679.9 19340.5 20807.6 22010 23268.4 24524.7 24501 20652.7
12824.8 5431.5 1415.4 400.1 120.5 8.6 0
5313.2 5212.1 5126.1 5076.6 5070.1 5100.3 5162.6 5270.2 5373.4 5498.2
5666 5835.9 6005.9 6236 6537.2 7004 7726.7 8742.1 9931.6 11336.3
12936.7 14537.1 16204.2 17791.7 19839.6 21947.7 24507.5 26914.5 28123.5 26677.9
21033.4 11471.8 3213.7 684 146.3 10.8 0
5313.2 5276.6 5246.5 5276.6 5339 5442.3 5573.5 5728.4 5874.6 6038.1
6216.7 6397.4 6588.8 6842.6 7176.1 7660.1 8331.2 9266.9 10430.7 11779.4
13407.8 15141.6 17073.3 19174.9 21452.9 23984.7 26656.4 29171 30466 29177.5
22965.1 10581.3 2247.9 582.9 120.5 10.8 0
5313.2 5274.5 5265.9 5304.6 5379.9 5500.4 5650.9 5797.2 5967.1 6124.2
6300.6 6472.7 6670.6 6907.2 7249.2 7741.8 8428 9365.9 10553.3 12009.6
13661.6 15472.9 17447.6 19639.5 21975.6 24546.2 27226.5 29622.8 30691.9 28837.6
21648.7 8810.9 1710.1 453.9 90.3 8.6 0
5313.2 5317.5 5351.9 5470.2 5614.4 5810.1 6046.7 6283.4 6517.8 6754.4
6984.6 7232 7496.6 7853.7 8374.2 9041.1 9858.5 10899.6 12147.3 13545.5
15038.3 16587.1 18260.7 19841.7 21291.6 22519.8 23470.6 23761 22702.7 19405.1
12450.6 3654.7 664.7 204.4 51.6 17.2 0
5313.2 5336.9 5401.4 5530.5 5715.5 5947.8 6203.8 6472.7 6737.2 6978.2
7212.6 7440.6 7683.7 7980.6 8335.5 8817.4 9458.4 10239.2 11114.7 12020.3
12936.7 13859.5 14754.4 15462.1 15832.1 15836.4 15498.7 14732.9 13158.3 10929.7
7092.2 2381.3 531.3 174.2 66.7 25.8 0
5313.2 5341.2 5420.8 5549.8 5741.3 5958.5 6188.7 6410.3 6597.4 6739.4
6821.1 6872.8 6890 6915.8 6967.4 7051.3 7275 7750.4 8352.7 8942.1
9327.2 9503.6 9469.1 8989.4 7935.4 6541.5 4994.9 3274 1905.9 1028.2
550.7 243.1 101.1 40.9 15.1 2.2 0
5313.2 5354.1 5401.4 5491.8 5558.4 5595 5599.3 5513.3 5356.2 5087.3
4708.8 4235.5 3697.7 3155.7 2632.9 2144.6 1708 1413.3 1310 1297.1
1310 1301.4 1170.2 927.1 662.5 443.1 294.7 223.7 185 150.6
116.2 73.1 30.1 12.9 4.3 0 0
5313.2 5356.2 5345.5 5272.3 5115.3 4876.5 4551.7 4082.8 3469.7 2757.7
2093 1548.8 1155.1 946.5 871.2 856.1 845.4 832.5 811 787.3
750.7 671.1 552.8 430.2 331.3 262.4 208.7 163.5 126.9 94.6
62.4 30.1 12.9 4.3 0 0 0
5313.2 5326.1 5212.1 4936.8 4521.6 3981.7 3246 2439.3 1751 1271.3
1017.5 907.8 841.1 785.2 735.7 694.8 673.3 649.6 628.1 606.6
572.2 512 434.5 352.8 277.5 221.6 178.5 137.7 103.3 71
36.6 17.2 6.5 0 0 0 0
5313.2 5287.4 5025 4564.6 3923.6 3127.7 2211.3 1512.2 1129.3 998.1
933.6 873.3 798.1 707.7 615.2 537.8 479.7 453.9 471.1 496.9
496.9 466.8 413 344.2 271 215.1 167.8 131.2 96.8 64.5
40.9 17.2 6.5 0 0 0 0
5313.2 5272.3 4883 4229.1 3355.7 2323.2 1516.5 1125 1021.8 965.8
907.8 826 729.2 626 527 443.1 374.3 339.9 324.8 320.5
322.7 322.7 314.1 286.1 251.7 215.1 180.7 144.1 116.2 92.5
68.8 40.9 8.6 0 0 0 0
5313.2 5265.9 4766.8 3992.4 2955.6 1895.1 1245.5 1060.5 1002.4 948.6
875.5 780.8 677.6 572.2 481.8 406.6 359.2 333.4 316.2 301.2
286.1 273.2 262.4 249.5 232.3 208.7 178.5 150.6 129.1 105.4
77.4 47.3 8.6 0 0 0 0
5313.2 5240.1 4661.4 3779.5 2643.7 1617.6 1133.6 1041.1 991.7 929.3
849.7 761.5 666.8 563.6 473.2 406.6 365.7 344.2 329.1 316.2
299 286.1 271 256 236.6 204.4 163.5 139.8 116.2 92.5
64.5 30.1 4.3 0 0 0 0
5313.2 5237.9 4629.2 3699.9 2516.8 1514.4 1099.2 1032.5 987.4 920.7
838.9 757.2 669 572.2 479.7 408.7 370 348.5 331.3 318.4
305.5 290.4 273.2 253.8 225.9 182.8 133.4 111.9 90.3 66.7
43 15.1 0 0 0 0 0
5313.2 5242.2 4609.8 3667.6 2463 1482.1 1099.2 1030.4 983.1 918.5
834.6 752.9 669 570 477.5 406.6 370 348.5 333.4 320.5
307.6 290.4 273.2 253.8 223.7 176.4 129.1 109.7 86 64.5
38.7 12.9 0 0 0 0 0
